Discontinued - Flexible Horizontal Dividers
7G-0606-99-ZN
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Hot Dipped Galvanized | ||
UPC Number | 800388532007 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 0.875 in | ||
Product Weight US | 4.945 lb | ||
Product Volume US | 0.21 cu ft | ||
Product Depth US | 72.0 in | ||
Product Height US | 5.75 in |
Buy American Act Compliance
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1