text.skipToContent text.skipToNavigation

Covers

1066-6136-18-05 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 242ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Application Sector Commercial
WHERE TO BUY

Specifications

General Info
UPC Number 800388415041
Country Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 11.019 cu ft
Product Width US 21.5 in
Product Height US 22.706 in
Product Weight US 16.171 lb
Product Depth US 39.002 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 76ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 158ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;