
Horizontal Reducing Cross
LD-6L2I-1012-3012
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
In Stock
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Product Line | Cablofil | ||
Finish | Stainless 304 |
Dimensions
Product Weight US | 54.753 lb |
Resources
Bazaarvoice SAP Hybris Integration Version 2.8.1