text.skipToContent text.skipToNavigation

6" Steel Straight Sections

12-A639-0010-12-PE Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 95ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Commercial Quality Steel / ASTM A-1008 / A-1011
  • Finish: Ho-dip Galvanized after Fabrication / ASTM A-123
  • Bottom: Ldr: 1'' wide + rung SC: Solid Corrugated VC: Vented Corrugated
  • Construction: Welded
  • Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
  • Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60

Specifications

General Info
Product Line Cablofil
Finish Custom Painted
Dimensions
Product Weight US 33.371 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is this in stock?

Asked by: Dennis
There is a Where to Buy link in the upper right hand corner of the www.legrand.us website. Please contact your local sales rep or distributor for availability.
Answered by: Cablofil Tech Support
Date published: 2023-12-08
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P642591, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT