
LD-7625-2012-36 FG HORZ TEE 12''R 36''W
LD-7625-2012-36
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Horizontal Tees | ||
Finish | Other | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
Bottom Type | Ladder | ||
UPC Number | 800388529311 |
Dimensions
Product Height US | 6.0 in | ||
Product Weight US | 10.842 lb |
Trade Programs
BAA | Yes |
Technical Information
NEMA Load Class | 20C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1