Vertical Cable Support Elbow
LD-6A-CS24-42
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Aluminum Alloy 6063 and 5052
- Finish: Plain
- Bottom: LD: 1'' wide rung SB: Flat sheet over rung SC: Solid Corrugated VC: Vented Corrugated
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
- Connectors: All fittings are supplied with necessary connectors and fasteners
- Fitting heights (H): can be 4, 5, 6, and 7 inches tall
Specifications
General Info
Product Line | Cablofil | ||
Finish | AL | ||
UPC Number | 800388147904 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 43.5 in | ||
Product Weight US | 23.755 lb | ||
Product Volume US | 27.414 cu ft | ||
Product Depth US | 33.0 in | ||
Product Height US | 33.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1