text.skipToContent text.skipToNavigation

Specifications

General Info
UPC Number 800388429529
Country Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 15.34 cu ft
Product Width US 12.0 in
Product Height US 47.0 in
Product Weight US 40.816 lb
Product Depth US 47.0 in
Buy American Act Compliance
BAA  Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;