text.skipToContent text.skipToNavigation

Specifications

General Info
UPC Number 800388382084
Country Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 7.111 cu ft
Product Width US 12.0 in
Product Height US 32.0 in
Product Weight US 24.23 lb
Product Depth US 32.0 in
Buy American Act Compliance
BAA  Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;