text.skipToContent text.skipToNavigation

Specifications

General Info
UPC Number 800388385726
Country Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 2.778 cu ft
Product Width US 12.0 in
Product Height US 20.0 in
Product Weight US 13.919 lb
Product Depth US 20.0 in
Buy American Act Compliance
BAA  Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;