text.skipToContent text.skipToNavigation

Specifications

General Info
UPC Number 800388390089
Country Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 18.0 cu ft
Product Width US 24.0 in
Product Height US 36.0 in
Product Weight US 38.43 lb
Product Depth US 36.0 in
Buy American Act Compliance
BAA  Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 156ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;