High strength steel components to provide the strength and durability required to manage cabling requirements in the most demanding environments. For Cablofil Fiber Trough and V-Trough systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388247284 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 0.54 lb | ||
Product Volume US | 0.005 cu ft | ||
Product Depth US | 1.0 in | ||
Product Height US | 4.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Supporting Document
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1