radiant® FPC USB A/C, 6FT, BK 2 TR OL, 2 USB CHARGING PORTS
RDZCBK
radiant Collection
radiant® FPC USB A/C, 10FT, NI 2 TR OL, 2 USB CHARGING PORTS is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Furniture Power Center | ||
| Material | Plastic | ||
| Application Sector | Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776192438 |
Dimensions
| Product Depth US | 2.125 in | ||
| Product Height US | 2.5 in | ||
| Product Width US | 5.625 in | ||
| Product Weight US | 1.38 lb | ||
| Internal Depth | 2 in |
Listing Agencies / 3rd Party Agencies
| ETL Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cutout Shape | Rectangular | ||
| Wiring Configuration | Single Circuit | ||
| Cord Length | 6 ft | ||
| USB Amperage | 3.1 A | ||
| USB Wattage | 15 W | ||
| Mounting Type | Recessed | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 2 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Sell Sheet
Guide Form Specifications
Reviews
Rated 5 out of
5
by
Kyle from
So convenient!
I bought this a few weeks ago and installed it on my living room end table. It blends in seamlessly and looks so sleek. It works great for charging my iPad while watching tv or plugging in my laptop to get some extra work done. Easy to install too.
Date published: 2021-01-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this outlet spill and moisture resistant?
Hello,
The radiant Furniture Power Centers are UL 962A spill water compliant.
Thank you-
Date published: 2023-05-12
In case of a move abroad, can this be plugged into a 230V outlet, assuming any device then plugged into it also accepts 230V?
Hello,
Unfortunately, no. This product is only for use in the US and Canada.
Thank you,
Date published: 2023-05-11
What is the current rating for the outlets?
Hello,
The RDZ series provides a 14/3 cord-set with a 5-15P plug so it is rated for 15 amps. The link below will provide the product spec sheet with the specifications listed above each unit.
https://legrand.webdamdb.com/directdownload.php?ti=55653257&tok=AEt9DnazF6p3X9DE550qQQRR
Thank you,
Date published: 2023-11-27
What is the length of the cord?
The cord is 6’ in length.
Date published: 2023-11-27
What is the wattage of the USB-C & USB-A outlets?
The USB are 5V, 3.1A shared, which would be a total of 15W shared.
Date published: 2022-03-29
Can this product be used on a thicker surface (ex 1.5 inches) with the use of longer screws?
Can I get this unit with a 3 ft cord?
Bazaarvoice SAP Hybris Integration Version 2.8.1