text.skipToContent text.skipToNavigation

Round Fpc, 1 Outlet, Usb, Black Combo Usb-A And Usb-C

RFPCRUAUC-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Color Black
Product Type Furniture Power Center
Material Plastic
Application Sector Commercial, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship
Product Line Wiremold
Country Of Origin China
Features USB-A Charging, USB-C Charging
Number of Receptacles 1
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776192872
Dimensions
Product Width US 2.5 in
Product Weight US 2.2 lb
Cutout Size 2-1/2" Diameter
Internal Depth 2 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  103673742CRT-001
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Round
Cord Length 6 ft
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 2
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

Can these be hardwired?

Asked by: Oscar
Hi Oscar, No. Those are only available cord ended. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-02-14

do these need to be plugged directly into a wall or can it be run into a powerbar/surge protector?

Asked by: Greg
Hello Greg, This product should be plugged into a wall outlet. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-11-21

Can these be used for a walk outlet?

Asked by: Sam Hudson
Hi Sam, I assume you mean whether the round FPC units can be used as WALL outlets. That is not an application they are designed, tested or listed for. Using the round FPC as a wall outlet will not be code compliant. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-08-09

Can this be customized to include an HDMI port?

Asked by: Yasmeen
Hello Yasmeen, The round furniture centers are preconfigured for power applications only, no options for adding low voltage/AV connections. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-08-08
  • y_2026, m_11, d_13, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_RFPCRUAUC-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT