text.skipToContent text.skipToNavigation

Empty Access Table Box, White

ETB-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Empty Access Table Box is designed to be installed into furniture to allow for easier access to installed plug strips closer to the point-of-use. The box installs directly into worksurfaces that have been cut to accommodate the box and secures to the table using a clamp mount to ensure easy adjustability for worksurfaces of different depths. The wide opening on the side of the box allows for plug strips to be easily installed and managed. The lid of the box allows cords to exit the box front and power devices on the worksurface or hinges open for plugging devices in. The box is perfect for adding more convenient access to power at conference room tables or workstations.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Installation: Cut a hole into the worksurface and drop the box inside. The top lip around the box edge hides any imperfections.
  • Match Space Aesthetics: Available in 3 different top finishes, including black, white, and aluminum to fit with any décor.
  • Plug Strip Access: Place plug strips into the box, up to 10.82 inches in length.
  • Adjustable Mounting Supports: Includes adjustable supports that can accommodate surface depths from 0.39”” to 1.57””.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776194289
Country Of Origin China
Dimensions
Product Width US 5.625 in
Product Depth US 3.375 in
Product Length US 11.125 in
Cubic Capacity 179 cu in
Technical Information
Is Pre-Wired No
Indoor/Outdoor Indoor
Environmental Conditions INDOOR
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
what kind of insert can I have inside this cubby? I am interested in power and netwrk

Asked by: Ali Mehdylou
The ETB-AA box dimensions are 11 5/8" x 5 1/8" x 3 3/8". It is designed to conceal a plug strip recessed into the worksurface such as a table top. Please call Technical Support at 844-957-3783 option 2 for Wiremold and then option 2 for Technical Support for further assistance with product selection.
Answered by: Wiremold Tech Support
Date published: 2023-02-24
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ETB-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT