text.skipToContent text.skipToNavigation

Pop Up Tower, 2 Outlet, 1 USB-A, 1 USB-C

POPUP-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Pop Up Tower allows for convenient access to power and charging while remaining hidden when not in use. The top cap of the tower pops up when pushed in and can be pulled up and locked in the open position, revealing two tamper-resistant outlets, a USB-A port and USB-C port. The USB ports share a combined total output of up to 15W for charging of small electronic devices. When finished with charging, the pop up tower can be pushed back down into the surface once the lock is released at the base of the unit.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Installation: Core a hole into furniture to add this pop up outlet and plug the 6 ½ foot cord into a nearby outlet.
  • Tamper-Resistant Outlets: Includes 2 tamper-resistant outlets rated at 15A, 125 VAC.
  • USB Charging: Equipped with 1 USB-A port and 1 USB-C port with a total combined output of 15W at 3.1A.
  • Declutter Your Space: Outlets and USBs stay hidden underneath the surface when unit is not in use and can be brought-up by simply pushing the top cap and pulling the unit up.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786776194388
Country Of Origin China
Receptacle Type 5-15R
Number of Receptacles 2
Dimensions
Product Width US 3.375 in
Product Height US 10.75 in
Cable Length 6.5 ft
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  5013860
Technical Information
Plug Type 5-15P
Wire Gauge 14 AWG
Is Tamper-Resistant Yes
Is Pre-Wired Yes
Cord Length 6.5 ft
Number of USBs 2
Amperage 15 A
Current Rating 15 A
Indoor/Outdoor Indoor
Cable Size 14 AWG
Maximum Wattage 1875 W
Number of Circuits 1
Wiring Method Cord-ended
NEMA Configuration Code 5-15R
Number of Outlets 2
Voltage 125.0 V
Environmental Conditions INDOOR

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello, I am looking for a kitchen countertop pop up outlet preferably white and 15 amp.  Do you know if this is suitable for use in a kitchen

Asked by: Matt
Hello Matt, Although Wiremold offers several table box solutions, none of them are specifically designed or approved for use in countertop installations.
Answered by: Wiremold Tech Support
Date published: 2023-11-03
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_POPUP-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT