text.skipToContent text.skipToNavigation

Discontinued - DS4000 Downward Ortronics Series II Device Plate Fitting

DSDWNS-DV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Accepts one Ortronics Series II module.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts one Ortronics Series II module.

Specifications

General Info
Product Line Wiremold
UPC Number 786776169126
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V
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
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;