text.skipToContent text.skipToNavigation

Discontinued - In-Wall TV Power Kit

HT2202WHF1 On-Q
In-Wall TV Power Kit is rated 3.0 out of 5 by 1.
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HT2202WHF1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT


Easily hide power and AV cables inside the wall without modifying the homes electrical wiring. This kit includes everything needed to extend power for wall mount TV installations while providing the ultimate flexibility with the innovative decorator ba

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall design hides all cabling, including power, HDMI, coax, and Cat 5e behind the wall
  • Duplex receptacle powers multiple devices such as a TV, speaker bar or internet media box
  • Recessed receptacle supports almost any type of power plug including right angles and wall warts
  • Unique decorator based power inlet strap provides flexible project support for ganging other connections
  • Hides both power and AV cables for a clean, professional installation

Specifications

General Info
Product Line On-Q
UPC Number 804428121282
Country Of Origin China

Resources

Reviews

Rated 3 out of 5 by from Minimal Directions I bought this at my local hardware store. I wanted to hide the cords that go up to my wall mounted TV. I first tried buying pieces and parts to make this work. I was so close, but the power cord to the TV was not long enough once I ran it through the wall. I knew I shouldn't just run an extension cord through the wall. However, that's essentially what this kit does. It also includes an electrical box to plug your TV and any other devices that need to plug in up high. My beef with this kit is the poor installation instructions. I'm a mid-level do it yourself person. The instructions are little more than a thin cardboard piece of paper that you can use to trace for cutting the drywall up the wall to install the electrical box and upper level cord transfer piece. As for the piece that gets installed low on the wall to run your cords up to the TV, well, you're nearly on your own. It says to install the mud box, but it doesn't tell you what the mud box is. It's a piece that installs into drywall, to run cords up your wall. It has a note on it that tells you the wall cutout dimensions. A template would have helped. Be sure to run all your wires and cords through the wall before you screw the top and bottom piece into the wall. Once it's in, it's difficult to run the wires. Of course, I have a wall with batt fiberglass insulation, so that adds difficulty. Bottom line, I was able to run the power and the HDMI cord with this kit, and I still have a plug up near the TV for a Google or Roku plug in. However I had to intuit what steps to take and when to do what. If I did it again, I would only take 90 minutes to install it. The 30 minute install time on the box is a joke. With knowledge and perfect conditions...maybe. For mortals, double or triple the install time.
Date published: 2023-09-04
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HT2202WHF1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

I have the iwpk installed in a laundry area and want to use it to plug in a 7 cu ft insignia freezer. The power cord is plugged in to a power surge strip with a few other items (modem, google wifi, etc.) Is this ok?

Asked by: Freezer
The UL listing of this product is to have nothing between the Power Inlet and the receptacle feeding the in-wall power kit. Any other use voids the UL listing.
Answered by: Wiremold Tech Support
Date published: 2023-04-03

NEC 400.10(11) says that a flexible cord can only be used to power a single receptacle. How can this be code compliant since it is a duplex?

Asked by: Ned
HMM. That's weird, because 400.10 (11) says it's not.
Answered by: Ned
Date published: 2023-02-09

The person that installed it cut the electrical wire (in order to put it through a small hole that wouldn’t let the  male plug through)  and then jury rigged it. Is this safe? 

Asked by: Tony
If the cord was cut in any way it is no longer a safe installation and should be replaced.
Answered by: Wiremold Tech Support
Date published: 2022-11-17

In the wall cavity between  studs I have ac power line running down  left stud and cat5e running down the right stud — Any issue with EMI interference? Also will have AC wire  running horizontally that I would be perpendicular with extension cord and hdmi

Asked by: JayD23
Interference is always possible with runs in that close of proximity. Every installation is different, and there's not a solid way to know for sure in each instance what may happen. It is recommended that the cables be professionally tested for throughput and crosstalk to verify the cable's integrity and performance.
Answered by: Wiremold Tech Support
Date published: 2022-07-11

Can I run the kit through a fire break if I can safely make a hole big enough to run the right angle plug through it?

Asked by: SOPbuddy
Please consult your local Authority Having Jurisdiction for questions regarding building codes compliance.
Answered by: Wiremold Tech Support
Date published: 2022-05-31

The back of the power input module fell off in the wall. Can I get a replacement part?

Asked by: Kim
E-mail technical support at technical.support-hs@legrand.us to inquire about a replacement
Answered by: Wiremold Tech Support
Date published: 2022-04-19

I need the power cord routed from top to side of fire place. I need a 11 foot length power cord. Do you have at least a 12 ft. or can I modify.

Asked by: Ruben
Unfortunately the answer is no to all counts of that question. Modifying the cord will break the UL listing of this device, effectively making it a non-code compliant installation.
Answered by: Wiremold Tech Support
Date published: 2022-04-04

Is it easy to add (fish) additional HDMI cable once the in-wall power kit has already been installed? Are there any videos on how to do it?

Asked by: Elizabeth
No, it is highly recommended that the cables be fished prior to this kit being installed. The design of the outlet for the cables down below makes it difficult to pull through even when a pull string is installed prior
Answered by: Wiremold Tech Support
Date published: 2023-03-01
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_17
  • loc_en_US, sid_HT2202WHF1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT