NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
CordMate III Accessory Pack
Sorry! That combination does not exist.
$8.36USD
Find a Store
Temporarily out of stock. Notify me when it's available
Specifications
General Info
Color: White
Product Series: Cordmate III
Construction Information
Installation Location: On-wall
Dimensions
Depth (US): 2.7 in
Height (US): 4.75 in
Width (US): 7.75 in
Weight: 5.12 oz
Technical Information
Material: PVC
Resources
Installation Instructions