Wiremold audio/video interface plates (AVIP) allow for A/V connectivity in all Wiremold A/V compatible pathways. AVIP Series Device Plates are metal and have screwed-down connectors, which ensure a secure connection that cannot be easily pulled-out or disconnected while in use. Available in data, audio, and video versions, AVIP Series Device Plates help you stay connected in meeting and training rooms, collaboration spaces, or work areas.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776177749 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 0.7 in | ||
Product Depth US | 0.9 in | ||
Product Length US | 2.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Sell Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1