text.skipToContent text.skipToNavigation

800 Series Conversion Kit

825CK-1/2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Brass conversion kit which includes one 825A-1/2 ; 1/2'' (12.7mm) diameter plug, one 825C-1/2, one 825L, and one 825N. For carpet or tile installations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Brass conversion kit which includes one 825A-1/2, 1/2'' (12.7mm) diameter plug, one 825C-1/2, one 825L, and one 825N. For carpet or tile installations.

Specifications

General Info
Product Line Wiremold
UPC Number 786564269601
Country Of Origin China
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 0.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;