880CS3-NA - Omnibox Series Cast-Iron Floor Box
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 880CS3 Omnibox Floor Box Series provides an excellent activation solution for applications where single service is required in open space areas. The 880CS3 floor box is offered in a stamped steel construction, designed to be installed in above grade concrete floor applications and to meet a wide range of market requirements.
This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings. Country of Origin: USA.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
- Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
- Watertight cast-iron construction. Meets requirements for on grade or below grade application Three-gang configurations, maximum flexibility. Can remove divider for greater capacity. Supports multiservice applications.
- Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2
- Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use. A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.
- This product meets the material restrictions of RoHS.
Specifications
Product Line | Wiremold | ||
UPC Number | 786564080435 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Product Width US | 5.38 in | ||
Product Weight US | 13.4 lb | ||
Product Volume US | 265.31 cu in | ||
Product Depth US | 14.63 in | ||
Product Height US | 3.38 in | ||
Cubic Capacity | 175.5 cu in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
NAFTA | Yes |
Cable Entry | Knockouts | ||
Number of Outlets | 6 |
Resources
Installation Instructions
Cutsheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
does this product have an accessory if the concrete pour was too high example extension plate
Bazaarvoice SAP Hybris Integration Version 2.8.1