Ratchet-Pro Series Conduit Reducing Ring
125CRR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Conduit reducing ring allows for 1 1/4'' conduit hub (for RPNFB only) to allow for smaller conduit feeds where needed. Ring includes: two (2) blanking plugs, (2) 3/4'' trade size plugs, and (2) 1'' trade size plugs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564081746 | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Number of Knockouts | 1 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Conduit |
Resources
Instruction Sheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1