Ratchet-Pro 881 Series Cover Plate With Two Screw Plug Openings
895TSP
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brushed aluminum cover plate with two screw plug openings, 4 1/4'' (108mm) for tile. NOTE: For tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564005056 | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 5.5 in | ||
Product Depth US | 5.5 in | ||
Product Height US | 0.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Technical Information
Number of Outlets | 2 |
Resources
Product Environmental Profile
Instruction Sheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1