text.skipToContent text.skipToNavigation

Evolution Series EFB6 Floor Box Mounting Bracket

EFB6-MB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Holds up to three (3) devices of power, communications or audio/video devices. Bracket accepts standard size (2 3/4'' x 4 1/2'' (70mm x 114mm)) device plates sold separately by others.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds up to three (3) devices of power, communications or audio/video devices. Bracket accepts standard size (2 3/4'' x 4 1/2'' (70mm x 114mm)) device plates sold separately by others.

Specifications

General Info
Product Line Wiremold
UPC Number 786776179637
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Knockouts

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;