text.skipToContent text.skipToNavigation

Evolution Series EFB6 Floor Box Module

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Bank of three (3) compartments that accept power, communications and audio/video devices. Accepts standard size (2 3/4'' x 4 1/2'' (70mm x 114mm)) device plates. Includes device bracket, back plate, three (3) knockout plates (3/4''/1 1/4'' concentric), two (2) end caps and one (1) divider. NOTE: Module will fit on either side of the floor box.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bank of three (3) compartments that accept power, communications and audio/video devices. Accepts standard size (2 3/4'' x 4 1/2'' (70mm x 114mm)) device plates. Includes device bracket, back plate, three (3) knockout plates (3/4''/1 1/4'' concentric), two (2) end caps and one (1) divider. NOTE: Module will fit on either side of the floor box.

Specifications

General Info
Product Line Wiremold
UPC Number 786776179668
Country Of Origin United States
Construction Assembled
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;