text.skipToContent text.skipToNavigation

RFB9 and RFB11 Series Tile Spacer

RFB119-TS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used for floor coverings greater than 1/4'' (6.35mm). Use one spacer for 3/8'' (9.53mm) thick tile. Use two spacers for 1/2'' (12.70mm)
thick tile. The RFB119-TS will allow the top surface of the cover assembly to be flush with 3/8'' (9.53mm) to 1/2'' (12.70mm) floor coverings.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used for floor coverings greater than 1/4'' (6.35mm). Use one spacer for 3/8'' (9.53mm) thick tile. Use two spacers for 1/2'' (12.70mm)thick tile. The RFB119-TS will allow the top surface of the cover assembly to be flush with 3/8'' (9.53mm) to 1/2'' (12.70mm) floor coverings.

Specifications

General Info
Product Line Wiremold
UPC Number 786564015451
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;