Discontinued - RFB11-OG A/V Four-Compartment Eleven-Gang On-Grade Floor Box
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RFBA10R55OG
The RFB9 Series Floor Boxes are excellent solutions for providing power, communications, and audio/video services to above grade and on-grade floors, in open space areas. The RFB9 cover assemblies are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet and wood covered concrete floors. Also through the use of the RFB119-PAN assembly, the RFB9 series floor boxes can be installed in polished concrete and terrazzo floor applications. The RFB9 Series have many unique applications, some of which are schools, auditoriums, convention center ballrooms, exhibition halls, and institutional facilities.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The RFB9 Series Floor Boxes are excellent solutions for providing power, communications, and audio/video services to above grade and on-grade floors, in open space areas. The RFB9 cover assemblies are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet and wood covered concrete floors. Also through the use of the RFB119-PAN assembly, the RFB9 series floor boxes can be installed in polished concrete and terrazzo floor applications. The RFB9 Series have many unique applications, some of which are schools, auditoriums, convention center ballrooms, exhibition halls, and institutional facilities.
- UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood covered concrete floors. RFB11 cover assemblies meet UL requirements under UL514A for scrub water exclusion.
- Heavy Duty Cover Assembly will accept loads up to 3,000 lbs. Provides added protection for most applications.
- RFB11 has 11 gangs to accept both power, communication and audio/video devices. Reduces installation cost by eliminating the need for multiple floor boxes to provide the necessary services to one location.
- Lightweight slab on-grade version. Special fusion bonded epoxy corrosion resistant coating allows the box to be installed on-grade without the weight of cast iron.
- Accepts standard industry sized device plates and industry standard sectional device plates. Allows for quick and flexible installation of both power and communication devices.
- Multiple trade size knockouts from 3/4'' to 2''. Allows for most conduit schemes which saves time and money during installation.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- Accepts a wide variety of Extron Architectural Series video and audio products including computer video interfaces, twisted pair transceivers, and modular A/V connector plates. Extron Electronics is a leading manufacturer of audio visual system integration products. For additional information on Extron products, please contact your local Extron Dealer.
- This product meets the material restrictions of RoHS.
Specifications
Product Line | Wiremold | ||
Replaced by Part Number | RFBA10R55OG | ||
UPC Number | 786776095760 | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 34 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Cubic Capacity | 370 cu in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Cable Entry | Knockouts |
Resources
Cutsheet
Installation Instructions
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1