text.skipToContent text.skipToNavigation

RFB4 Series Communication Bracket

DTB-2-4TKO Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Four (4) RJ keystone opening knockouts. Use as blank plate or for up to four (4) RJ openings. NOTE: For RFB4 Series Floor Box side
compartment only. Opening dimension is 9/16'' x 3/4'' ( 14.3mm x 19.1mm). For use on tile, terrazzo, carpet, or wood covered floors. Additional configurations available. Please consult your local Sales Representative for more information.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786564065081
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961, Guide QCIT cULus Listed Outlet Boxes & Fittings Classified for Fire Resistance: File R8209, Guide CEYY Meets Articles 341.40, 314.41 & 374 of NEC
Dimensions
Product Depth US 1.7 in
Product Length US 6.625 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E26663
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;