text.skipToContent text.skipToNavigation

RFB4 Series Internal Duplex Bracket

RFB-DR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts standard 15 Amp and 20 Amp Duplex Receptacles. NOTE: For RFB4 Series Floor Box end compartment only. For use on tile, terrazzo, carpet, or wood covered floors. Additional configurations available. Please consult your local Sales Representative for more information.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts standard 15 Amp and 20 Amp Duplex Receptacles. NOTE: For RFB4 Series Floor Box end compartment only. For use on tile, terrazzo, carpet, or wood covered floors. Additional configurations available. Please consult your local Sales Representative for more information.

Specifications

General Info
Product Line Wiremold
UPC Number 786564279426
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
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
does this work in a RFB4-4DB floor box?

Asked by: Kelly
The RFB-DR can only be used with the RFB4 floor box. It cannot be used with the RFB4-4DB. If you purchase a new RFB4-4DB, it comes with (4) duplex brackets included. If you have an existing RFB4-4DB and the duplex brackets have been lost, you can purchase them as part of the RFB-WTB tunneling kit. The RFB-WTB includes (4) duplex brackets.
Answered by: Wiremold Tech Support
Date published: 2021-08-05
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RFB-DR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT