881FC Ratchet-Pro Fire Classified Nonmetallic Round PVC Floor Box
Bazaarvoice SAP Hybris Integration Version 2.8.1
Round PVC Floor Box supplied with reusable concrete cap, conduit reducers, and conduit hub plugs. Available for single service only. Graduated cubic inch markings inside the box indicate volume capacity at any depth. Box has parallel conduit hubs eliminating the need for 90 degree sweeps in installation. One-piece reduction from 1'' to 1/2'' (25mm to 12.7mm) conduit. Reducers and plugs located on a mounting bar for easier selection. For concrete pours of 2 1/4'' to 6'' (57mm to 152mm). Includes one 881ADP Adapter Ring. Box preserves the 2-hour fire rating of the floor in which it has been installed.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Round PVC Floor Box supplied with reusable concrete cap, conduit reducers, and conduit hub plugs. Available for single service only. Graduated cubic inch markings inside the box indicate volume capacity at any depth. Box has parallel conduit hubs eliminating the need for 90 degree sweeps in installation. One-piece reduction from 1'' to 1/2'' (25mm to 12.7mm) conduit. Reducers and plugs located on a mounting bar for easier selection. For concrete pours of 2 1/4'' to 6'' (57mm to 152mm). Includes one 881ADP Adapter Ring. Box preserves the 2-hour fire rating of the floor in which it has been installed.
Specifications
Product Line | Wiremold | ||
UPC Number | 786564072126 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Cubic Capacity | 56 cu in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Cable Entry | conduit |
Resources
CAD Drawings
Supporting Document
Guide Form Specifications
Sell Sheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1