AC SeriesTM AC10105 Eight Gang Raised Floor Box with Gray Carpet style Lid
AC10105-2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
With a 5 inch (127mm) depth, the AC Series™ AC10105 Raised Floor Box provides eight gangs of power and/or communication device capacity. Power plate with duplex knockouts included with box. It also provides increased plug-in volume which is ideal for the additional space needed when plugging in transformer type plugs. Lids can be rotated 180° for easy orientation. Gray lids are die-cast zinc construction, and allow for a carptet or tile insert.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Gray | ||
UPC Number | 786564018773 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 11.5 in | ||
Product Weight US | 18.69 lb | ||
Product Volume US | 677.78 cu in | ||
Product Depth US | 11.5 in | ||
Product Height US | 5.13 in | ||
Cubic Capacity | 115 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | Knockouts | ||
Number of Outlets | 0 |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these Boxes Buy American Act Compliant and can you send me a statement confirming this please?
Hello,
The COO for the AC10105-2 is US. Please send an email to technical.support@legrand.us for BAA compliance.
Thank you
Date published: 2023-10-27
Can you send me a PDF of this AC series of floors boxes that shows the actual dimensions? I can not open your CAD drawings and the cut-sheet doesn't show the actual specs.
Good morning,
The dimensions are listed in the charts starting on page four of the cutsheet. The link is below. Please send an email to technical.support@legrand.us for additional information.
https://legrand.webdamdb.com/directdownload.php?ti=55661472&tok=KHkKCW51rrkAqY8HUxLhUwRR
Thank you,
Date published: 2023-10-27
Bazaarvoice SAP Hybris Integration Version 2.8.1