text.skipToContent text.skipToNavigation

Steel Stud Bracket Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang. Horizontal. 1/2-inch offset for wood or steel stud mount. Two stabilizer legs. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Click feature offers fast and dependable installation of devices (single, two, three, and four gang).
  • Unique offset tab assures proper alignment to wall face.
  • Can be used for steel or wooden studs.
  • Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.
  • Molded of high-impact thermoplastic.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin United States
Construction Wood
Application Sector Residential/Commercial
Standard UL Listed
Technical Information
Number of Outlets 1
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;