CRFB Series Communication Device Plate
CRFB-AB-3
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The CRFB4 has four compartments that accept different device plates. This Communication Device Plate is for Plate location 3, accepts two (2) ports of communication devices. Includes one (1) Wiremold CM Series Open System adapter and inserts. NOTE: Standard size for device plates for Plate location 3 is 6 11/32'' (161mm) x 2 3/4'' (62mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The CRFB4 has four compartments that accept different device plates. This Communication Device Plate is for Plate location 3, accepts two (2) ports of communication devices. Includes one (1) Wiremold CM Series Open System adapter and inserts. NOTE: Standard size for device plates for Plate location 3 is 6 11/32'' (161mm) x 2 3/4'' (62mm).
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564076957 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX Meets Article 314 of NEC. Meets Article 12-2500 of CEC. | ||
Type | Floor Box |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Resources
Guide Form Specifications
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1