text.skipToContent text.skipToNavigation

CRFB Series Tunnel

CRFB-TUN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tunnel allows the two outer compartments to be utilized for one service while the center two compartments are utilized for other services.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tunnel allows the two outer compartments to be utilized for one service while the center two compartments are utilized for other services.

Specifications

General Info
Product Line Wiremold
UPC Number 786564077046
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX Meets Article 314 of NEC. Meets Article 12-2500 of CEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
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
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;