text.skipToContent text.skipToNavigation

ROUND FPC, USB ONLY, WHITE COMBO USB-A AND USB-C

RFPCUAUC-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Product Line Wiremold
UPC Number 786776192926
Country Of Origin China
Application Sector Commercial
Type Furniture Power Center
Dimensions
Product Width US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Mounting Type Recessed

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this product be daisy chained together? Say 4 units all run off one starter cable?

Asked by: Wesley Cripps
Hello, Since this product has a cord and plug it's not intended to be daisy-chained together. This is considered a potential safety hazard. Please call us direct for product selection assistance. We can be reached at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-02-07

Is the product UL approved?

Asked by: Scott
Hello Scott, This product is ETL listed through Intertek testing laboratories under file# 103673742CRT-001. Please contact us direct with any additional questions. We're available Monday - Friday 8AM - 6PM EST by dialing 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-09-27

Can this be hardwired for a kitchen island done by a licensed electrician

Asked by: CJ
Unfortunately, it is not possible to use this product in the application you described.
Answered by: Wiremold Tech Support
Date published: 2022-08-29

Does this come with two usb c ports. 

Asked by: Tim V
Hello, The Round Furniture Power Centers are currently only available with one USB A and one USB C. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-04-14

Can this securely be mounted in a 2" diameter hole?

Asked by: Rich
Hello Rich, The RFPCUAU version require a 1 1/2" hole. A 2" hole would be too large for the unit. The RFPCRUAUC which offers the USB-A and USB-C, as well as a single 15A receptacle requires a 2 1/2" hole. If you're able to open the hole to 2 1/2" that would be the best alternative. Unfortunately none of them work fit securely into a 2" hole.
Answered by: Wiremold Tech Support
Date published: 2022-03-07
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_RFPCUAUC-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT