text.skipToContent text.skipToNavigation

525 Series 2 (51mm) IPS Extension for Afterset Inserts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3/4'' IPS Extension for Aftersets

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786564217664
Country Of Origin China
Construction Die Cast
Application Sector Commercial
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Meets Article 390 of NEC.
Dimensions
Product Depth US 1.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Opening on top

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;