text.skipToContent text.skipToNavigation

Exterior Box Cover Assembly, 2 NEMA 5-20R Locking Receptacles (2 Circuits), Black (COVER ONLY)

XB814C520C2BK Wiremold
EXT BX CVR ASSY 2 CIR 20A DUP BK is rated 1.0 out of 5 by 1.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_XB814C520C2BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT

Legrand’s Outdoor Ground Box delivers safe, permanent power to any outdoor space. The durable in-ground box has been tested to ensure safe operation in any weather condition- all year round. Perfect for commercial settings, the Outdoor Ground Box conveniently provides power, communications, and A/V while seamlessly blending into any landscape.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tested and listed by Underwriters Laboratories, Inc. for use in all weather conditions – all year long

Specifications

General Info
Product Line Wiremold
UPC Number 786776187939
Country Of Origin United States
Construction Assembled
Number of Knockouts 1
Application Sector Commercial
Standard UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL.
Type Cover
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E486738
cULus Listed  Yes
Technical Information
Number of Outlets 4

Reviews

Rated 1 out of 5 by from Requires more detail I bought this thinking it was a full assembly but apparently you have to order the back box separately, After waiting months to get the cover. I now have to wait for a back box. I also ordered mine to be used with two 20Amp GFCI circuits but what they shipped used a 4 conductor cable from the j-box to the pull out receptacle covers. I will need to replace the cable as the engineer does not want the GFCIs in the underground box. I specified in my notes when I ordered it that I would need a 5 conductor cable and not one that shared a neutral. The product and concept are great. The ordering process and cut sheets are where my complaints come from. When you have to wait months to get parts in is brutal when they come short of what you need and wrong.
Date published: 2023-03-21
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_XB814C520C2BK, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;