NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
4AT Prewired All Power Evolution™ Recessed Poke-Thru Device, Surface Style Cover
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Evolution
Listing Agencies/Third Party Certifications
cULus: Yes
Dimensions
Diameter (US): 5 1/2 in
Height (US): 18 9/16 in
Weight: 3.975
Hole Size: 4"
Technical Information
Material: Aluminum, Steel, Plastic
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA