Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
4AT Prewired Dual Service Controlled Receptacle Evolution™ Recessed Poke-Thru Device, Surface Style Cover
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Black, Gray, Brass, Nickel, Bronze, and Aluminum
Product Series: Evolution
Listing Agencies/Third Party Certifications
cULus: Yes
Dimensions
Diameter (US): 5 1/2 in
Height (US): 18 9/16 in
Weight: 3.975
Hole Size: 4"
Technical Information
Material: Aluminum, Steel, Plastic
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA