4AT Evolution™ Poke-Thru Device-Unwired- Black
4ATCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 4” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. Two gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564090564 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 10 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes and Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 300.22[C] and 314 of NEC. | ||
Type | Poke-Thru |
Dimensions
Product Width US | 5.5 in | ||
Product Height US | 18.562 in | ||
Cubic Capacity | 24.5 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | .75 in,3/4 in trade size conduit for power,1 1/2 in trade size conduit for data | ||
Number of Outlets | 0 |
Resources
Brochure
Installation Instructions
Guide Form Specifications
Product Environmental Profile
BIM Models
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are there any issues with install in hard surfaced floors that are generally scrubbed? Any issues with water proofing?
Matt,
The poke thrus are scrub water rated when installed following the installation instructions.
Thanks,
Date published: 2024-01-03
I have 4ATC Poke Thru's with a controlled Receptacle. Problem is I also need an uncontrolled outlet ie: a split receptacle. The one provided is a modular item and can not be split. I can't use the 2G mount as I do still need to run data through the box.
Hi Tom,
As you mentioned the receptacle is a proprietary receptacle and cannot be split. Unfortunately if you need to have one controlled and one standard receptacle, along with data it would require the larger 6ATC series which will offer two independent duplex receptacles to be wired separately and still offer low voltage.
Date published: 2021-12-29
I HAVE INSTALLED THE LEGRAND 4AT POKE THRU AND WE INSTALLED A 4" SLEEVE AND IT IS NOT SECURELY SNUG IN THE HOLE. ANY RECOMMENDATIONS TO GET IT FROM SETTING LOOSE?
Hello Bob,
Thank you for your inquiry. We offer our own 4" sleeve which is part# 4PPS. Not sure whether you used our sleeve or your own but please reference the attached link to the installation instructions for our sleeve. If the hole diameter is greater than 4-1/16" I won't be able to provide a solution to properly secure the poke thru.
https://legrand.webdamdb.com/directdownload.php?ti=55646139&tok=oA44m7kR52uH1eJG2XV2qQRR
If you'd like to discuss your application in further detail please reach out to us at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for technical support.
Date published: 2021-05-18
Bazaarvoice SAP Hybris Integration Version 2.8.1