text.skipToContent text.skipToNavigation

AV3 Poke-Thru Device Insert Assembly With Disposable Plate

AV3STC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Use with AV3CTC Series Covers to complete installation. AV3 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Use with AV3CTC Series Covers to complete installation. AV3 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

Specifications

General Info
Product Line Wiremold
UPC Number 786564015840
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 & 300.22(C) & 314 of NEC.
Type Poke-Thru
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry 3/4 in Conduit Stem, .75 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I'm looking for a pokethu that has 2 power outlets , a 3/4 trade connecter for LV and a 1'-1/4 trade connecter for AV

Asked by: Randy
Hi Randy, The best option to provide (1) duplex receptacle, 3/4" for data, and 11/4" for AV is our 6ATC2PAV series. It will come with (1) 20A duplex receptacle factory wired, a plate for (2) data jacks which can be fed with a 3/4" conduit using part number 575CHA (sold separately). The 575CHA will have a junction box which can be removed and used as a 3/4" stem. The 11/4" AV can be fed by part number 1125CHA (also sold separately). If any additional information is needed it would be best to send the request directly to our tech support team at technical.support@legrand.us or call 1-844-957-3783, option 2 for Wiremold, and option 2 again for tech support.
Answered by: Wiremold Tech Support
Date published: 2021-07-20
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AV3STC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT