Menu
Search
Menu
6AT THREE HOUR FIRE RATED, EVOLUTION™ RECESSED POKE-THRU STEM ASSEMBLY, WITH DISPOSABLE PLATE
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Galvanized
Dimensions
Diameter (US): 7-1/4 in
Height (US): 17-3/4 in
Hole Size: 6"
Technical Information
Material: Steel, Plastic
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA