Menu
Search
Menu
8AT MULTI-SERVICE CONTROLLED RECEPTACLE EVOLUTION™ RECESSED POKE-THRU FULL ASSEMBLY, SURFACE STYLE COVER
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Black, Brass, Bronze, Gray, Nickel, Brushed Aluminum, Satin Brass, and Satin Nickel
Product Series: Evolution
Type: Multi-Service
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
Dimensions
Overall Dimensions (US): 9.25 DIA X 16.75 H
Hole Size: 8"
Technical Information
Material: Aluminum, Steel, Plastic
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit