text.skipToContent text.skipToNavigation

2150CHA Bottom Housing Assembly

2150CHA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Center-gang 1 1/2'' trade size conduit service feed assembly. Designed to allow connection to 1 1/2'' trade size conduit feed in two (2) of the four (4) center- gang locations.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Center-gang 1 1/2'' trade size conduit service feed assembly. Designed to allow connection to 1 1/2'' trade size conduit feed in two (2) of the four (4) center- gang locations.

Specifications

General Info
Product Line Wiremold
UPC Number 786564087397
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry 1-1/2 trade size, 1-1/2 in
Number of Outlets 0

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;