Menu
Search
Menu
6AT Furniture Feed Evoluion™ Recessed Poke-Thru Device, Surface Style, Brushed Aluminum
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brushed Aluminum
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Diameter (US): 7-1/4 in
Height (US): 16-3/4 in
Hole Size: 6"
Technical Information
Material: Aluminum, Steel, Plastic
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
PepResources