text.skipToContent text.skipToNavigation

Abandonment Plug Assembly

ABPLUG8 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 91ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete abandonment plug assembly for 8'' opening. Assembly includes intumescent fire stop material to maintain a 2 hour fire rating of the floor.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete abandonment plug assembly for 8'' opening. Assembly includes intumescent fire stop material to maintain a 2 hour fire rating of the floor.

Specifications

General Info
Product Line Wiremold
UPC Number 786564081708
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where are the installation guides for your products?

Asked by: TimB
Hi Tim, The ABPLUG8 would follow the same installation guidelines for the poke thru itself. The link below will provide the installation instructions for the poke thru: https://legrand.webdamdb.com/directdownload.php?ti=55646110&tok=79b6K5da8uUsPJO/b5QFWQRR If you need any additional information please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-02-10
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ABPLUG8, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 74ms
  • QUESTIONS, PRODUCT