POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
RC3 Multi-Service Poke-Thru Device Slide Holder Assembly
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors:

RC3SHTCGY - Gray
RC3SHTCBK - Black
RC3ATCVY - Ivory
RC3SHTCBS - Nonmetallic Brass Colored
RC3SHTCAA - Nonmetallic Aluminum Colored

Product Series: RC3
Type: Multi-Service
Component Type: Cover Assemblies
Dimensions
Hole Size: 4"
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit