text.skipToContent text.skipToNavigation

ALTP-2S - ALTP Series Aluminum Tele-Power Pole

ALTP-2S Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Satin anodized extruded aluminum pole. Nominal material thickness .060'' (1.5mm). Length: 10' 5'' (3.2m). Two-compartment (power and communication channels). Factory wired with four 15A 125V NEMA 5-15R devices. Provided with one 1/2'' (12.7mm) trade size KO in cover at base for communications. T-bar mounting hardware, ceiling trim kit, and feed box furnished. NOTE: There is no method provided for mounting data in this pole.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Satin anodized extruded aluminum pole. Nominal material thickness .060'' (1.5mm). Length: 10' 5'' (3.2m). Two-compartment (power and communication channels). Factory wired with four 15A 125V NEMA 5-15R devices. Provided with one 1/2'' (12.7mm) trade size KO in cover at base for communications. T-bar mounting hardware, ceiling trim kit, and feed box furnished. NOTE: There is no method provided for mounting data in this pole.

Specifications

General Info
Product Line Wiremold
UPC Number 786776047400
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.14 in
Product Length US 123.05 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can we get this ALTP-2S with USB ports and 15A 125V NEMA 5-15R devices?

Asked by: Art Picard
Hi Art, The ALTP-2S uses proprietary receptacles which are not replaceable. Unfortunately USB and/or 15A receptacles are not available for it. The only power pole which would comfortably work with USB receptacles is the NP800C series. The ALTP-2S is the smallest pole we offer, and is the only option in a round profile. The NP800C is one of our largest poles and would be custom built by the factory. If that is something you're interested in please consult the factory directly to assist with help achieving a custom quotation. The phone number is 1-844-957-3783, or email to technical.support@legrand.us.
Answered by: Wiremold Tech Support
Date published: 2021-07-28
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ALTP-2S, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 69ms
  • QUESTIONS, PRODUCT