text.skipToContent text.skipToNavigation

AMTC-412 - AMTC-4 Series Vertical Drop Aluminum Pole

AMTC-412 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment pole. Nominal material thickness .050'' (1.8mm). Length: 12' 5'' (3.8m). Furnished unwired without outlets. Two 8'' (203mm) removable covers with KOs for modular jacks and modular furniture communication outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished. NOTE: Custom options - features such as colors or other lengths (20' (6.1m) maximum) available on custom orders.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-compartment pole. Nominal material thickness .050'' (1.8mm). Length: 12' 5'' (3.8m). Furnished unwired without outlets. Two 8'' (203mm) removable covers with KOs for modular jacks and modular furniture communication outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished. NOTE: Custom options - features such as colors or other lengths (20' (6.1m) maximum) available on custom orders.

Specifications

General Info
Product Line Wiremold
UPC Number 786776046489
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.312 in
Product Height US 149.86 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be installed in a residential drywall ceiling?

Asked by: MichaelW
Hello, The tele-power poles can be installed in a hard ceiling application, but we only provide mounting hardware for ceiling grids. The ceiling attachment method used, such as a standard L bracket, will be subject to inspector approval. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-30

How many CAT6A cables could fit in the communication side of this power pole? (CAT 6A cable having and outside diameter of roughly 0.325") I saw some quantities for other cable types, but not CAT6A.

Asked by: Anonymous
Hello, With the overall depth of the communication channel being 1", no more than 4 Cat6A cables would fit. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-05-15
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AMTC-412, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 60ms
  • QUESTIONS, PRODUCT