text.skipToContent text.skipToNavigation

AMTC-415 - AMTC-4 Series Vertical Drop Aluminum Pole

AMTC-415 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment pole. Nominal material thickness .050'' (1.8mm). Length: 15' 5'' (4.7m). Furnished unwired without outlets. Two 8'' (203mm) removable covers with KOs for modular jacks and modular furniture communication outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished. NOTE: Custom options - features such as colors or other lengths (20' (6.1m) maximum) available on custom orders.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-compartment pole. Nominal material thickness .050'' (1.8mm). Length: 15' 5'' (4.7m). Furnished unwired without outlets. Two 8'' (203mm) removable covers with KOs for modular jacks and modular furniture communication outlets. Mounting hardware, entrance end plate and ceiling trim plates furnished. NOTE: Custom options - features such as colors or other lengths (20' (6.1m) maximum) available on custom orders.

Specifications

General Info
Product Line Wiremold
UPC Number 786776046496
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.312 in
Product Height US 185.04 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;